|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Public Attributes | |
| CardReader | cardReader |
| affected card reader More... | |
| CardReaderSettings | oldSettings |
| Settings before change. More... | |
| CardReaderSettings | newSettings |
| Settings after change. More... | |
| string | position |
| Position of the card reader (see CardReader::MetaData) More... | |
Public Attributes inherited from event::UserEvent | |
| string | actUserName |
| user who triggered event More... | |
| string | actIpAddr |
| ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
| Object | source |
| IDL object that originated the event. More... | |
Definition at line 52 of file CardReaderManager.idl.
| CardReader smartcard::CardReaderManager::CardReaderSettingsChangedEvent::cardReader |
affected card reader
Definition at line 53 of file CardReaderManager.idl.
| CardReaderSettings smartcard::CardReaderManager::CardReaderSettingsChangedEvent::newSettings |
Settings after change.
Definition at line 55 of file CardReaderManager.idl.
| CardReaderSettings smartcard::CardReaderManager::CardReaderSettingsChangedEvent::oldSettings |
Settings before change.
Definition at line 54 of file CardReaderManager.idl.
| string smartcard::CardReaderManager::CardReaderSettingsChangedEvent::position |
Position of the card reader (see CardReader::MetaData)
Definition at line 56 of file CardReaderManager.idl.