Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
A server entry was changed. More...
Public Attributes | |
int | id |
id of the server entry More... | |
ServerSettings | oldSettings |
Settings before change. More... | |
ServerSettings | newSettings |
Settings after change. More... | |
Public Attributes inherited from event::UserEvent | |
string | actUserName |
user who triggered event More... | |
string | actIpAddr |
ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
Object | source |
IDL object that originated the event. More... | |
A server entry was changed.
Definition at line 149 of file ServerMonitor.idl.
int servermon::ServerMonitor::ServerSettingsChangedEvent::id |
id of the server entry
Definition at line 150 of file ServerMonitor.idl.
ServerSettings servermon::ServerMonitor::ServerSettingsChangedEvent::newSettings |
Settings after change.
Definition at line 152 of file ServerMonitor.idl.
ServerSettings servermon::ServerMonitor::ServerSettingsChangedEvent::oldSettings |
Settings before change.
Definition at line 151 of file ServerMonitor.idl.