Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Server Reachability Settings. More...
Public Attributes | |
string | host |
Server hostname/IP address. More... | |
boolean | enabled |
Pinging enabled. More... | |
int | pingInterval |
Wait time after successful ping. More... | |
int | retryInterval |
Wait time after unsuccessful ping. More... | |
int | activationCount |
Minimum number of successful pings to enable feature. More... | |
int | failureCount |
Number of unsuccessful pings to consider server down. More... | |
int | resumeDelay |
Wait time before resuming pinging. More... | |
int | resumeCount |
Number of resumes before going back to WAITING state. More... | |
ServerPowerSettings | powerSettings |
Settings for controlling the power state of the server. More... | |
Server Reachability Settings.
Definition at line 73 of file ServerMonitor.idl.
int servermon::ServerMonitor::ServerSettings::activationCount |
Minimum number of successful pings to enable feature.
Definition at line 78 of file ServerMonitor.idl.
boolean servermon::ServerMonitor::ServerSettings::enabled |
Pinging enabled.
Definition at line 75 of file ServerMonitor.idl.
int servermon::ServerMonitor::ServerSettings::failureCount |
Number of unsuccessful pings to consider server down.
Definition at line 79 of file ServerMonitor.idl.
string servermon::ServerMonitor::ServerSettings::host |
Server hostname/IP address.
Definition at line 74 of file ServerMonitor.idl.
int servermon::ServerMonitor::ServerSettings::pingInterval |
Wait time after successful ping.
Definition at line 76 of file ServerMonitor.idl.
ServerPowerSettings servermon::ServerMonitor::ServerSettings::powerSettings |
Settings for controlling the power state of the server.
Definition at line 82 of file ServerMonitor.idl.
int servermon::ServerMonitor::ServerSettings::resumeCount |
Number of resumes before going back to WAITING state.
Definition at line 81 of file ServerMonitor.idl.
int servermon::ServerMonitor::ServerSettings::resumeDelay |
Wait time before resuming pinging.
Definition at line 80 of file ServerMonitor.idl.
int servermon::ServerMonitor::ServerSettings::retryInterval |
Wait time after unsuccessful ping.
Definition at line 77 of file ServerMonitor.idl.