|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
SwitchEvent: new state set to switch via setState. More...
Public Attributes | |
| int | targetState |
| target state as set via setState More... | |
Public Attributes inherited from event::UserEvent | |
| string | actUserName |
| user who triggered event More... | |
| string | actIpAddr |
| ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
| Object | source |
| IDL object that originated the event. More... | |
SwitchEvent: new state set to switch via setState.
Definition at line 41 of file Switch.idl.
| int sensors::Switch::SwitchEvent::targetState |
target state as set via setState
Definition at line 42 of file Switch.idl.