|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Switch is an actuator and an extension to StateSensor. More...
Classes | |
| struct | SwitchEvent |
| SwitchEvent: new state set to switch via setState. More... | |
Public Member Functions | |
| int | setState (in int newState) |
| This method outputs the given value. More... | |
Public Member Functions inherited from sensors::StateSensor | |
| State | getState () |
| Get the sensor state. More... | |
Public Member Functions inherited from sensors::Sensor | |
| TypeSpec | getTypeSpec () |
| Retrieve the sensor type specification. More... | |
| boolean | isTypeChangeAllowed () |
| Check whether the sensor type can be changed using setType(). More... | |
| int | setType (in int type, in int unit) |
| Set sensor type and unit. More... | |
Public Attributes | |
| constant int | ERR_INVALID_PARAMETER = 1 |
| constant int | ERR_NOT_AVAILABLE = 2 |
| constant int | ERR_PDC_POWER_LIMIT = 3 |
Public Attributes inherited from sensors::Sensor | |
| constant int | ERR_NOT_SUPPORTED = 1 |
| The operation is not supported. More... | |
| constant int | NUMERIC = 0 |
| Sensor reading type More... | |
| constant int | DISCRETE_ON_OFF = 1 |
| constant int | DISCRETE_MULTI = 2 |
| constant int | UNSPECIFIED = 0 |
| Sensor type More... | |
| constant int | VOLTAGE = 1 |
| constant int | CURRENT = 2 |
| constant int | UNBALANCE_CURRENT = 3 |
| constant int | POWER = 4 |
| constant int | POWER_FACTOR = 5 |
| constant int | ENERGY = 6 |
| constant int | FREQUENCY = 7 |
| constant int | TEMPERATURE = 8 |
| constant int | HUMIDITY = 9 |
| constant int | AIR_FLOW = 10 |
| constant int | AIR_PRESSURE = 11 |
| constant int | CONTACT_CLOSURE = 12 |
| constant int | ON_OFF_SENSOR = 13 |
| constant int | TRIP_SENSOR = 14 |
| constant int | VIBRATION = 15 |
| constant int | WATER_LEAK = 16 |
| constant int | SMOKE_DETECTOR = 17 |
| constant int | TOTAL_HARMONIC_DISTORTION = 18 |
| constant int | MASS = 19 |
| constant int | ELECTRICAL_RESISTANCE = 20 |
| constant int | FLUX = 21 |
| constant int | LUMINOUS_INTENSITY = 22 |
| constant int | ACCELERATION = 23 |
| constant int | MAGNETIC_FLUX_DENSITY = 24 |
| constant int | ELECTRIC_FIELD_STRENGTH = 25 |
| constant int | MAGNETIC_FIELD_STRENGTH = 26 |
| constant int | ANGLE = 27 |
| constant int | SELECTION = 28 |
| constant int | FAULT_STATE = 29 |
| constant int | POWER_QUALITY = 30 |
| constant int | ROTATIONAL_SPEED = 31 |
| constant int | LUMINOUS_ENERGY = 32 |
| constant int | LUMINOUS_FLUX = 33 |
| constant int | ILLUMINANCE = 34 |
| constant int | LUMINOUS_EMITTANCE = 35 |
| constant int | MOTION = 36 |
| constant int | OCCUPANCY = 37 |
| constant int | TAMPER = 38 |
| constant int | DRY_CONTACT = 39 |
| constant int | POWERED_DRY_CONTACT = 40 |
| constant int | ABSOLUTE_HUMIDITY = 41 |
| constant int | DOOR_STATE = 42 |
| constant int | DOOR_LOCK_STATE = 43 |
| constant int | DOOR_HANDLE_LOCK = 44 |
| constant int | CREST_FACTOR = 45 |
| constant int | DISTANCE = 46 |
| constant int | LENGTH = 47 |
| constant int | UNBALANCE_VOLTAGE = 48 |
| constant int | PARTICLE_DENSITY = 49 |
| constant int | DEW_POINT = 50 |
| constant int | ELECTRICAL_IMPEDANCE = 51 |
| constant int | TS_BYPASS_STATE = 52 |
| constant int | BATTERY_LEVEL = 53 |
| constant int | NONE = 0 |
| Sensor unit More... | |
| constant int | VOLT = 1 |
| constant int | AMPERE = 2 |
| constant int | WATT = 3 |
| constant int | VOLT_AMP = 4 |
| constant int | WATT_HOUR = 5 |
| constant int | VOLT_AMP_HOUR = 6 |
| constant int | DEGREE_CELSIUS = 7 |
| constant int | HZ = 8 |
| constant int | PERCENT = 9 |
| constant int | METER_PER_SEC = 10 |
| constant int | PASCAL = 11 |
| constant int | G = 12 |
| constant int | RPM = 13 |
| constant int | METER = 14 |
| constant int | HOUR = 15 |
| constant int | MINUTE = 16 |
| constant int | SECOND = 17 |
| constant int | VOLT_AMP_REACTIVE = 18 |
| constant int | VOLT_AMP_REACTIVE_HOUR = 19 |
| constant int | GRAM = 20 |
| constant int | OHM = 21 |
| constant int | LITERS_PER_HOUR = 22 |
| constant int | CANDELA = 23 |
| constant int | METER_PER_SQUARE_SEC = 24 |
| constant int | METER_PER_SQARE_SEC = 24 |
| constant int | TESLA = 25 |
| constant int | VOLT_PER_METER = 26 |
| constant int | VOLT_PER_AMPERE = 27 |
| constant int | DEGREE = 28 |
| constant int | DEGREE_FAHRENHEIT = 29 |
| constant int | KELVIN = 30 |
| constant int | JOULE = 31 |
| constant int | COULOMB = 32 |
| constant int | NIT = 33 |
| constant int | LUMEN = 34 |
| constant int | LUMEN_SECOND = 35 |
| constant int | LUX = 36 |
| constant int | PSI = 37 |
| constant int | NEWTON = 38 |
| constant int | FOOT = 39 |
| constant int | FOOT_PER_SEC = 40 |
| constant int | CUBIC_METER = 41 |
| constant int | RADIANT = 42 |
| constant int | STERADIANT = 43 |
| constant int | HENRY = 44 |
| constant int | FARAD = 45 |
| constant int | MOL = 46 |
| constant int | BECQUEREL = 47 |
| constant int | GRAY = 48 |
| constant int | SIEVERT = 49 |
| constant int | G_PER_CUBIC_METER = 50 |
| constant int | UG_PER_CUBIC_METER = 51 |
Additional Inherited Members | |
Public Types inherited from sensors::Sensor | |
| enum | OnOffState { OFF , ON } |
| Sensor states for DISCRETE_ON_OFF sensors. More... | |
| enum | OpenClosedState { OPEN , CLOSED } |
| enum | NormalAlarmedState { NORMAL , ALARMED } |
| enum | OkFaultState { OK , FAULT } |
Switch is an actuator and an extension to StateSensor.
An actuator actively outputs its state. In case of a Dry-Contact, for instance, the switch may output ON or OFF. Because Switch is a StateSensor it is also possible to query the actual state of the Switch. The type of switch is determined by the sensor's TypeSpec
Definition at line 23 of file Switch.idl.
| int sensors::Switch::setState | ( | in int | newState | ) |
This method outputs the given value.
The int input value is the counterpart of the value returned by StateSensor's getState method. Valid values are determined by the StateSensor's TypeSpec
| newState | the new state the switch shall switch to |
| constant int sensors::Switch::ERR_INVALID_PARAMETER = 1 |
Definition at line 24 of file Switch.idl.
| constant int sensors::Switch::ERR_NOT_AVAILABLE = 2 |
Definition at line 25 of file Switch.idl.
| constant int sensors::Switch::ERR_PDC_POWER_LIMIT = 3 |
Definition at line 26 of file Switch.idl.