|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Event: Sensor thresholds have changed. More...
Public Attributes | |
| Thresholds | oldThresholds |
| Threshold set before change. More... | |
| Thresholds | newThresholds |
| Threshold set after change. More... | |
Public Attributes inherited from event::UserEvent | |
| string | actUserName |
| user who triggered event More... | |
| string | actIpAddr |
| ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
| Object | source |
| IDL object that originated the event. More... | |
Event: Sensor thresholds have changed.
Definition at line 185 of file NumericSensor.idl.
| Thresholds sensors::NumericSensor::ThresholdsChangedEvent::newThresholds |
Threshold set after change.
Definition at line 187 of file NumericSensor.idl.
| Thresholds sensors::NumericSensor::ThresholdsChangedEvent::oldThresholds |
Threshold set before change.
Definition at line 186 of file NumericSensor.idl.