|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Specification of a remote device that provides access to sensors. More...
Public Attributes | |
| string | deviceId |
| remote device id More... | |
| boolean | disabled |
| prevents usage of all sensor specifications which reference this device More... | |
| string | name |
| human readable remote device name More... | |
| int | timeoutMs |
| communication access timeout, 0 = default More... | |
| int | retry |
| communication retry count, 0 = default More... | |
Specification of a remote device that provides access to sensors.
It contains all the information required to connect a remote device that provides access to sensors and actuators to be connected to one or more gateway sensors.
Before an instance of Sensor can be created, an instance of RemoteDevice must be present. The Sensor locates the corresponding RemoteDevice using the remote device id deviceId.
Definition at line 273 of file GatewaySensorManager.idl.
| string peripheral::GatewaySensorManager::RemoteDevice::deviceId |
remote device id
Definition at line 274 of file GatewaySensorManager.idl.
| boolean peripheral::GatewaySensorManager::RemoteDevice::disabled |
prevents usage of all sensor specifications which reference this device
Definition at line 275 of file GatewaySensorManager.idl.
| string peripheral::GatewaySensorManager::RemoteDevice::name |
human readable remote device name
Definition at line 276 of file GatewaySensorManager.idl.
| int peripheral::GatewaySensorManager::RemoteDevice::retry |
communication retry count, 0 = default
Definition at line 278 of file GatewaySensorManager.idl.
| int peripheral::GatewaySensorManager::RemoteDevice::timeoutMs |
communication access timeout, 0 = default
Definition at line 277 of file GatewaySensorManager.idl.