|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Additional Inherited Members | |
Public Attributes inherited from peripheral::GatewaySensorManager::ModbusValueEncoding32 | |
| ModbusEndianness | endianness |
| Modbus 16-bit-words should be transmitted in big endian order. More... | |
Public Attributes inherited from peripheral::GatewaySensorManager::ModbusValueEncoding8 | |
| boolean | byteSwap |
| 16-bit modbus words should be transferred in big-endian byte order. More... | |
| long | mask |
| mask raw value before interpreting (0 = not masked, the same as 0xFFFF...) More... | |
| int | start |
| The least significant bit of the read word used in numerical interpretation. More... | |
| int | width |
| Word width in bits used in numerical interpretation. More... | |
Public Attributes inherited from peripheral::GatewaySensorManager::NumericValueEncoding | |
| float | scalingFactor |
| multiply with when interpreting as numeric value More... | |
| float | offset |
| add value after applying scalingFactor More... | |
Public Attributes inherited from peripheral::GatewaySensorManager::ValueEncoding | |
| string | encodingId |
| encoding type id More... | |
| EncodingType | type |
| value coding type More... | |
| boolean | invertState |
| invert when interpreting as state More... | |
| vector< InterpretationRule > | interpretationRules |
| error/value interpretation rules More... | |
| int | minAccessInterval |
| minimum time interval between two read accesses in seconds More... | |
Definition at line 553 of file GatewaySensorManager.idl.