|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Event: The slot settings have been changed. More...
Public Attributes | |
| Settings | oldSettings |
| Settings before change. More... | |
| Settings | newSettings |
| Settings after change. More... | |
Public Attributes inherited from event::UserEvent | |
| string | actUserName |
| user who triggered event More... | |
| string | actIpAddr |
| ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
| Object | source |
| IDL object that originated the event. More... | |
Event: The slot settings have been changed.
Definition at line 77 of file PeripheralDeviceSlot.idl.
| Settings peripheral::DeviceSlot::SettingsChangedEvent::newSettings |
Settings after change.
Definition at line 79 of file PeripheralDeviceSlot.idl.
| Settings peripheral::DeviceSlot::SettingsChangedEvent::oldSettings |
Settings before change.
Definition at line 78 of file PeripheralDeviceSlot.idl.