Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Server settings. More...
Public Attributes | |
string | server |
TACACS+ server name or IP address. More... | |
int | port |
TACACS+ server TCP port. More... | |
int | timeoutSeconds |
max time from connecting until session completion More... | |
int | retries |
max number of allowed retries More... | |
string | sharedSecret |
Shared secret between Xerus device and TACACs+ server. More... | |
AuthenType | authenType |
Authentication type. More... | |
boolean | disableAccounting |
true to disable accounting, false to enable accounting More... | |
Server settings.
Definition at line 21 of file TacPlusManager.idl.
AuthenType auth::TacPlusManager::ServerSettings::authenType |
Authentication type.
Definition at line 27 of file TacPlusManager.idl.
boolean auth::TacPlusManager::ServerSettings::disableAccounting |
true
to disable accounting, false
to enable accounting
Definition at line 28 of file TacPlusManager.idl.
int auth::TacPlusManager::ServerSettings::port |
TACACS+ server TCP port.
Definition at line 23 of file TacPlusManager.idl.
int auth::TacPlusManager::ServerSettings::retries |
max number of allowed retries
Definition at line 25 of file TacPlusManager.idl.
string auth::TacPlusManager::ServerSettings::server |
TACACS+ server name or IP address.
Definition at line 22 of file TacPlusManager.idl.
string auth::TacPlusManager::ServerSettings::sharedSecret |
Shared secret between Xerus device and TACACs+ server.
Definition at line 26 of file TacPlusManager.idl.
int auth::TacPlusManager::ServerSettings::timeoutSeconds |
max time from connecting until session completion
Definition at line 24 of file TacPlusManager.idl.