Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
TACACS+ server configuration interface. More...
Classes | |
struct | ServerSettings |
Server settings. More... | |
Public Types | |
enum | AuthenType { ASCII , PAP , CHAP , MSCHAP } |
TACACS+ authentication type. More... | |
Public Member Functions | |
vector< ServerSettings > | getTacPlusServers () |
Get a list of TACACS+ server settings. More... | |
int | setTacPlusServers (in vector< ServerSettings > serverList) |
Sets a list of TACACS+ servers. More... | |
int | testTacPlusServer (in string username, in string password, in ServerSettings settings) |
Tests an TACACS+ server configuration. More... | |
Public Attributes | |
constant int | ERR_INVALID_CFG = 1 |
The server configuration is invalid. More... | |
constant int | ERR_SERVER_UNSPECIFIED = 2 |
Unspecified error. More... | |
constant int | ERR_INVALID_SHARED_SECRET = 3 |
The shared secret is invalid. More... | |
constant int | ERR_SERVER_UNREACHABLE = 4 |
TACACS+ server could not be contacted. More... | |
constant int | ERR_AUTHENTICATION_FAILED = 5 |
User could not be authenticated. More... | |
constant int | ERR_NO_ROLES = 6 |
No roles are defined for the user. More... | |
constant int | ERR_NO_KNOWN_ROLES = 7 |
No known rules are defined for the user. More... | |
TACACS+ server configuration interface.
Definition at line 10 of file TacPlusManager.idl.
TACACS+ authentication type.
Enumerator | |
---|---|
ASCII | Plain text authentication. |
PAP | PAP authentication. |
CHAP | CHAP authentication. |
MSCHAP | MSCHAP authentication. |
Definition at line 13 of file TacPlusManager.idl.
vector< ServerSettings > auth::TacPlusManager::getTacPlusServers | ( | ) |
Get a list of TACACS+ server settings.
int auth::TacPlusManager::setTacPlusServers | ( | in vector< ServerSettings > | serverList | ) |
Sets a list of TACACS+ servers.
Any existing TACACS+ Server configuration will be cleared / overwritten.
ERR_INVALID_CFG
in case of invalid configuration int auth::TacPlusManager::testTacPlusServer | ( | in string | username, |
in string | password, | ||
in ServerSettings | settings | ||
) |
Tests an TACACS+ server configuration.
ERR_SERVER_UNSPECIFIED
an unspecified error occurred ERR_INVALID_CFG
server configuration is invalid (reused from setTacPlusServers) ERR_INVALID_SHARED_SECRET
the shared secret is invalid ERR_SERVER_UNREACHABLE
TACACS+ server could not be contacted ERR_AUTHENTICATION_FAILED
user could not be authenticated ERR_NO_ROLES
no roles are defined for the user ERR_NO_KNOWN_ROLES
no known roles are defined for the user constant int auth::TacPlusManager::ERR_AUTHENTICATION_FAILED = 5 |
User could not be authenticated.
Definition at line 35 of file TacPlusManager.idl.
constant int auth::TacPlusManager::ERR_INVALID_CFG = 1 |
The server configuration is invalid.
Definition at line 31 of file TacPlusManager.idl.
constant int auth::TacPlusManager::ERR_INVALID_SHARED_SECRET = 3 |
The shared secret is invalid.
Definition at line 33 of file TacPlusManager.idl.
constant int auth::TacPlusManager::ERR_NO_KNOWN_ROLES = 7 |
No known rules are defined for the user.
Definition at line 37 of file TacPlusManager.idl.
constant int auth::TacPlusManager::ERR_NO_ROLES = 6 |
No roles are defined for the user.
Definition at line 36 of file TacPlusManager.idl.
constant int auth::TacPlusManager::ERR_SERVER_UNREACHABLE = 4 |
TACACS+ server could not be contacted.
Definition at line 34 of file TacPlusManager.idl.
constant int auth::TacPlusManager::ERR_SERVER_UNSPECIFIED = 2 |
Unspecified error.
Definition at line 32 of file TacPlusManager.idl.