Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
Loading...
Searching...
No Matches
Circuit.idl
1/* SPDX-License-Identifier: BSD-3-Clause */
2/*
3 * Copyright 2015 Raritan Inc. All rights reserved.
4 */
5
6#ifndef __PDUMODEL_CIRCUIT_IDL__
7#define __PDUMODEL_CIRCUIT_IDL__
8
9#include <NumericSensor.idl>
10#include <Pole.idl>
11#include <UserEvent.idl>
12
13/**
14 * PDU Model
15 */
16module pdumodel {
17
18 /**
19 * BCM circuit
20 */
21 interface Circuit {
22
23 constant int ERR_INVALID_PARAM = 1; ///< Invalid parameters
24 constant int ERR_METER_CHANNEL_BUSY = 2; ///< Meter channel already in use
25
26 /** Circuit type */
27 enumeration Type {
28 ONE_PHASE_LN, ///< One-phase line-neutral
29 ONE_PHASE_LL, ///< One-phase line-line
30 ONE_PHASE_LLN, ///< One-phase line-line-neutral
31 THREE_PHASE ///< Three-phase
32 };
33
34 /** Circuit configuration */
35 structure Config {
36 int position; ///< Circuit position of first pole
37 Type type; ///< Circuit type
38 };
39
40 /**
41 * Retrieve the circuit configuration.
42 *
43 * @return Circuit configuration
44 */
46
47 /** Circuit sensors */
48 structure Sensors {
49 sensors.NumericSensor current; ///< RMS current sensor
50 sensors.NumericSensor activePower; ///< Active power sensor
51 sensors.NumericSensor reactivePower; ///< Reactive power sensor
52 sensors.NumericSensor apparentPower; ///< Apparent power sensor
53 sensors.NumericSensor powerFactor; ///< Power factor sensor
54 sensors.NumericSensor phaseAngle; ///< Phase angle sensor
55 sensors.NumericSensor displacementPowerFactor; ///< Displacement power factor
56 sensors.NumericSensor activeEnergy; ///< Active energy sensor
57 sensors.NumericSensor unbalancedCurrent; ///< Current unbalance sensor
58 sensors.NumericSensor crestFactor; ///< Crest factor sensor
59 sensors.NumericSensor activePowerDemand; ///< Active power demand
60 };
61
62 /**
63 * Retrieve the circuit sensors.
64 *
65 * @return Circuit sensors
66 */
68
69 /**
70 * Retrieve the list of circuit poles.
71 *
72 * @return List of circuit poles
73 */
74 vector<Pole> getPoles();
75
76 /** Circuit pole settings */
77 structure PoleSettings {
78 pdumodel.PowerLine line; ///< Power line
79 int meterChannel; ///< Meter channel index; -1 for unmetered poles
80 };
81
82 /** Circuit settings */
83 structure Settings {
84 string name; ///< Circuit name
85 int rating; ///< Circuit current rating
86 int ctRating; ///< Current transformer rating
87 vector<PoleSettings> poleSettings; ///< Pole settings (excluding Neutral)
88 };
89
90 /** Event: Circuit settings have changed */
91 valueobject SettingsChangedEvent extends event.UserEvent {
92 Settings oldSettings; ///< Settings before change
93 Settings newSettings; ///< Settings after change
94 };
95
96 /**
97 * Get the circuit settings.
98 *
99 * @return Circuit settings
100 */
102
103 /**
104 * Change the circuit settings.
105 *
106 * @param settings New circuit settings
107 *
108 * @return 0 if OK
109 * @return 1 if any parameters are invalid
110 * @return 2 if the requested meter channel is already in used
111 */
112 int setSettings(in Settings settings);
113
114 };
115
116}
117
118#endif
BCM circuit.
Definition Circuit.idl:21
int setSettings(in Settings settings)
Change the circuit settings.
vector< Pole > getPoles()
Retrieve the list of circuit poles.
Sensors getSensors()
Retrieve the circuit sensors.
Type
Circuit type.
Definition Circuit.idl:27
@ ONE_PHASE_LL
One-phase line-line.
Definition Circuit.idl:29
@ ONE_PHASE_LLN
One-phase line-line-neutral.
Definition Circuit.idl:30
@ ONE_PHASE_LN
One-phase line-neutral.
Definition Circuit.idl:28
Settings getSettings()
Get the circuit settings.
Config getConfig()
Retrieve the circuit configuration.
A sensor with numeric readings.
PDU Model.
Definition Circuit.idl:16
Circuit configuration.
Definition Circuit.idl:35
Type type
Circuit type.
Definition Circuit.idl:37
int position
Circuit position of first pole.
Definition Circuit.idl:36
Circuit pole settings.
Definition Circuit.idl:77
int meterChannel
Meter channel index; -1 for unmetered poles.
Definition Circuit.idl:79
pdumodel::PowerLine line
Power line.
Definition Circuit.idl:78
Circuit sensors.
Definition Circuit.idl:48
sensors::NumericSensor activeEnergy
Active energy sensor.
Definition Circuit.idl:56
sensors::NumericSensor powerFactor
Power factor sensor.
Definition Circuit.idl:53
sensors::NumericSensor crestFactor
Crest factor sensor.
Definition Circuit.idl:58
sensors::NumericSensor reactivePower
Reactive power sensor.
Definition Circuit.idl:51
sensors::NumericSensor activePowerDemand
Active power demand.
Definition Circuit.idl:59
sensors::NumericSensor current
RMS current sensor.
Definition Circuit.idl:49
sensors::NumericSensor displacementPowerFactor
Displacement power factor.
Definition Circuit.idl:55
sensors::NumericSensor unbalancedCurrent
Current unbalance sensor.
Definition Circuit.idl:57
sensors::NumericSensor phaseAngle
Phase angle sensor.
Definition Circuit.idl:54
sensors::NumericSensor apparentPower
Apparent power sensor.
Definition Circuit.idl:52
sensors::NumericSensor activePower
Active power sensor.
Definition Circuit.idl:50
Event: Circuit settings have changed.
Definition Circuit.idl:91
Settings oldSettings
Settings before change.
Definition Circuit.idl:92
Settings newSettings
Settings after change.
Definition Circuit.idl:93
Circuit settings.
Definition Circuit.idl:83
string name
Circuit name.
Definition Circuit.idl:84
vector< PoleSettings > poleSettings
Pole settings (excluding Neutral)
Definition Circuit.idl:87
int rating
Circuit current rating.
Definition Circuit.idl:85
int ctRating
Current transformer rating.
Definition Circuit.idl:86