|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Event: image upload to storage started. More...
Public Attributes | |
| Webcam | webcam |
| webcam object More... | |
| string | folderUrl |
| URL under which the containing folder can be accessed. More... | |
Public Attributes inherited from event::UserEvent | |
| string | actUserName |
| user who triggered event More... | |
| string | actIpAddr |
| ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
| Object | source |
| IDL object that originated the event. More... | |
Event: image upload to storage started.
Definition at line 97 of file StorageManager.idl.
| string webcam::StorageManager::ImageUploadStartedEvent::folderUrl |
URL under which the containing folder can be accessed.
Definition at line 99 of file StorageManager.idl.
| Webcam webcam::StorageManager::ImageUploadStartedEvent::webcam |
webcam object
Definition at line 98 of file StorageManager.idl.