Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Public Attributes | |
int | brightness |
brightness More... | |
int | contrast |
contrast More... | |
int | saturation |
saturation More... | |
int | gain |
gain More... | |
int | gamma |
gamma More... | |
PowerLineFrequency | powerLineFrequency |
power line frequency (50Hz, 60Hz or disabled) More... | |
All int values are normed to a range of 1 to 1000 0 means "auto" if available, -1 means not supported by the webcam
Definition at line 39 of file Webcam.idl.
int webcam::Controls::brightness |
brightness
Definition at line 40 of file Webcam.idl.
int webcam::Controls::contrast |
contrast
Definition at line 41 of file Webcam.idl.
int webcam::Controls::gain |
gain
Definition at line 43 of file Webcam.idl.
int webcam::Controls::gamma |
gamma
Definition at line 44 of file Webcam.idl.
PowerLineFrequency webcam::Controls::powerLineFrequency |
power line frequency (50Hz, 60Hz or disabled)
Definition at line 45 of file Webcam.idl.
int webcam::Controls::saturation |
saturation
Definition at line 42 of file Webcam.idl.