Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
This event is emitted after an account has been renamed. More...
Public Attributes | |
string | newUsername |
new user name More... | |
Public Attributes inherited from usermgmt::AccountEvent | |
string | username |
name of user which was affected More... | |
Public Attributes inherited from event::UserEvent | |
string | actUserName |
user who triggered event More... | |
string | actIpAddr |
ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
Object | source |
IDL object that originated the event. More... | |
This event is emitted after an account has been renamed.
Definition at line 37 of file UserManager.idl.
string usermgmt::AccountRenamed::newUsername |
new user name
Definition at line 38 of file UserManager.idl.