Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Event: Door access rule modified. More...
Public Attributes | |
int | ruleId |
Id of modified rule. More... | |
DoorAccessRule | oldRule |
Old rule settings, cardUid and pin will be filtered. More... | |
DoorAccessRule | newRule |
New rule settings, cardUid and pin will be filtered. More... | |
Public Attributes inherited from event::UserEvent | |
string | actUserName |
user who triggered event More... | |
string | actIpAddr |
ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
Object | source |
IDL object that originated the event. More... | |
Event: Door access rule modified.
Definition at line 160 of file DoorAccessControl.idl.
DoorAccessRule smartlock::DoorAccessControl::DoorAccessRuleChangedEvent::newRule |
New rule settings, cardUid and pin will be filtered.
Definition at line 163 of file DoorAccessControl.idl.
DoorAccessRule smartlock::DoorAccessControl::DoorAccessRuleChangedEvent::oldRule |
Old rule settings, cardUid and pin will be filtered.
Definition at line 162 of file DoorAccessControl.idl.
int smartlock::DoorAccessControl::DoorAccessRuleChangedEvent::ruleId |
Id of modified rule.
Definition at line 161 of file DoorAccessControl.idl.