|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Event: Set of logged sensors has been changed. More...
Public Attributes | |
| SensorSet | oldSensors |
| Sensor set before change. More... | |
| SensorSet | newSensors |
| Sensor set after change. More... | |
Public Attributes inherited from event::UserEvent | |
| string | actUserName |
| user who triggered event More... | |
| string | actIpAddr |
| ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
| Object | source |
| IDL object that originated the event. More... | |
Event: Set of logged sensors has been changed.
Definition at line 73 of file SensorLogger.idl.
| SensorSet sensors::Logger::LoggedSensorsChangedEvent::newSensors |
Sensor set after change.
Definition at line 75 of file SensorLogger.idl.
| SensorSet sensors::Logger::LoggedSensorsChangedEvent::oldSensors |
Sensor set before change.
Definition at line 74 of file SensorLogger.idl.