Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Event: Service mode has been changed. More...
Public Attributes | |
boolean | enabled |
Whether service mode is enabled after the change. More... | |
Public Attributes inherited from event::UserEvent | |
string | actUserName |
user who triggered event More... | |
string | actIpAddr |
ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
Object | source |
IDL object that originated the event. More... | |
Event: Service mode has been changed.
Definition at line 150 of file Outlet.idl.
boolean pdumodel::Outlet::ServiceModeChangedEvent::enabled |
Whether service mode is enabled after the change.
Definition at line 151 of file Outlet.idl.