Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
An entry in the reliability error log. More...
Public Attributes | |
string | id |
id of the associated data entry More... | |
int | value |
normalized value More... | |
int | thresholdValue |
normalized threshold value More... | |
long | rawValue |
raw value More... | |
int | powerOnHours |
power on hours when error occured More... | |
time | timeStampUTC |
UTC time stamp when error occured. More... | |
An entry in the reliability error log.
An error log entry is made when the normalized value of a data entry drops below the normalized threshold value.
Definition at line 38 of file Fitness.idl.
string fitness::Fitness::ErrorLogEntry::id |
id of the associated data entry
Definition at line 39 of file Fitness.idl.
int fitness::Fitness::ErrorLogEntry::powerOnHours |
power on hours when error occured
Definition at line 43 of file Fitness.idl.
long fitness::Fitness::ErrorLogEntry::rawValue |
raw value
Definition at line 42 of file Fitness.idl.
int fitness::Fitness::ErrorLogEntry::thresholdValue |
normalized threshold value
Definition at line 41 of file Fitness.idl.
time fitness::Fitness::ErrorLogEntry::timeStampUTC |
UTC time stamp when error occured.
Definition at line 44 of file Fitness.idl.
int fitness::Fitness::ErrorLogEntry::value |
normalized value
Definition at line 40 of file Fitness.idl.