Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
An entry in the reliability database. More...
Public Attributes | |
string | id |
unique id of the entry More... | |
int | value |
normalized value More... | |
int | maxValue |
maximum possible normalized value More... | |
int | worstValue |
worst normalized value seen yet More... | |
int | thresholdValue |
normalized threshold value More... | |
long | rawValue |
raw value More... | |
int | flags |
flags (see above) More... | |
An entry in the reliability database.
Definition at line 22 of file Fitness.idl.
int fitness::Fitness::DataEntry::flags |
flags (see above)
Definition at line 29 of file Fitness.idl.
string fitness::Fitness::DataEntry::id |
unique id of the entry
Definition at line 23 of file Fitness.idl.
int fitness::Fitness::DataEntry::maxValue |
maximum possible normalized value
Definition at line 25 of file Fitness.idl.
long fitness::Fitness::DataEntry::rawValue |
raw value
Definition at line 28 of file Fitness.idl.
int fitness::Fitness::DataEntry::thresholdValue |
normalized threshold value
Definition at line 27 of file Fitness.idl.
int fitness::Fitness::DataEntry::value |
normalized value
Definition at line 24 of file Fitness.idl.
int fitness::Fitness::DataEntry::worstValue |
worst normalized value seen yet
Definition at line 26 of file Fitness.idl.