|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Event: A new push destination has been added. More...
Public Attributes | |
| int | entryId |
| New entry id. More... | |
| EntrySettings | settings |
| New entry settings. More... | |
Public Attributes inherited from event::UserEvent | |
| string | actUserName |
| user who triggered event More... | |
| string | actIpAddr |
| ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
| Object | source |
| IDL object that originated the event. More... | |
Event: A new push destination has been added.
Definition at line 58 of file DataPushService.idl.
| int event::DataPushService::EntryAddedEvent::entryId |
New entry id.
Definition at line 59 of file DataPushService.idl.
| EntrySettings event::DataPushService::EntryAddedEvent::settings |
New entry settings.
Definition at line 60 of file DataPushService.idl.