|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Event: Bulk configuration saved (also used for saving config backup) More...
Public Attributes | |
| boolean | isBackup |
| true if the event is caused by saving a full configuration backup More... | |
Public Attributes inherited from event::UserEvent | |
| string | actUserName |
| user who triggered event More... | |
| string | actIpAddr |
| ip or device on which user is logged in More... | |
Public Attributes inherited from idl::Event | |
| Object | source |
| IDL object that originated the event. More... | |
Event: Bulk configuration saved (also used for saving config backup)
Definition at line 77 of file BulkConfiguration.idl.
| boolean bulkcfg::BulkConfiguration::SavedEvent::isBackup |
true if the event is caused by saving a full configuration backup
Definition at line 78 of file BulkConfiguration.idl.