Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Server settings. More...
Public Attributes | |
string | id |
This field is unused; empty on read, ignored on write. More... | |
string | server |
IP or name of the radius servers. More... | |
string | sharedSecret |
Shared secret between the Xerus device and the RADIUS server. More... | |
int | udpAuthPort |
UDP port for RADIUS Authenticating service. More... | |
int | udpAccountPort |
UDP port for RADIUS Accounting service. More... | |
int | timeout |
Timeout in seconds. More... | |
int | retries |
Number of retries. More... | |
AuthType | authType |
Authentication type. More... | |
boolean | disableAccounting |
true to disable accounting, false to enable accounting More... | |
Server settings.
Definition at line 20 of file RadiusManager.idl.
AuthType auth::RadiusManager::ServerSettings::authType |
Authentication type.
Definition at line 28 of file RadiusManager.idl.
boolean auth::RadiusManager::ServerSettings::disableAccounting |
true
to disable accounting, false
to enable accounting
Definition at line 29 of file RadiusManager.idl.
string auth::RadiusManager::ServerSettings::id |
This field is unused; empty on read, ignored on write.
Definition at line 21 of file RadiusManager.idl.
int auth::RadiusManager::ServerSettings::retries |
Number of retries.
Definition at line 27 of file RadiusManager.idl.
string auth::RadiusManager::ServerSettings::server |
IP or name of the radius servers.
Definition at line 22 of file RadiusManager.idl.
string auth::RadiusManager::ServerSettings::sharedSecret |
Shared secret between the Xerus device and the RADIUS server.
Definition at line 23 of file RadiusManager.idl.
int auth::RadiusManager::ServerSettings::timeout |
Timeout in seconds.
Definition at line 26 of file RadiusManager.idl.
int auth::RadiusManager::ServerSettings::udpAccountPort |
UDP port for RADIUS Accounting service.
Definition at line 25 of file RadiusManager.idl.
int auth::RadiusManager::ServerSettings::udpAuthPort |
UDP port for RADIUS Authenticating service.
Definition at line 24 of file RadiusManager.idl.