Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Firmware Management More...
Classes | |
interface | Firmware |
Firmware management methods More... | |
struct | FirmwareUpdateCompletedEvent |
Event: Firmware updated successfully. More... | |
struct | FirmwareUpdateEvent |
Event: Firmware update base event. More... | |
struct | FirmwareUpdateFailedEvent |
Event: Firmware update failed. More... | |
struct | FirmwareUpdateStartedEvent |
Event: Firmware update started. More... | |
interface | FirmwareUpdateStatus |
Firmware update status interface. More... | |
struct | FirmwareValidationFailedEvent |
Event: Firmware validation failed. More... | |
struct | ImageInfo |
Firmware image information More... | |
struct | ImageStatus |
Image upload/download status. More... | |
struct | SystemShutdownEvent |
Event: System shutdown started. More... | |
struct | SystemStartupEvent |
Event: System startup finished. More... | |
struct | UpdateHistoryEntry |
Firmware update history entry TODO: implement CR# 45668 on next interface change add comment field based on firmware tag "char tag[64];" to improve firmware update history entries without rootfs images More... | |
struct | UpdateStatus |
Firmware update status More... | |
Enumerations | |
enum | UpdateHistoryStatus { SUCCESSFUL , FAILED , INCOMPLETE } |
Firmware update history status More... | |
enum | ImageState { NONE , UPLOADING , UPLOAD_FAILED , DOWNLOADING , DOWNLOAD_FAILED , COMPLETE } |
Image upload/download state. More... | |
enum | UpdateFlags { CROSS_OEM , CROSS_HW , ALLOW_UNTRUSTED } |
Flags for startUpdate() method. More... | |
Firmware Management
enum firmware::ImageState |
Image upload/download state.
Definition at line 40 of file Firmware.idl.
Flags for startUpdate() method.
Enumerator | |
---|---|
CROSS_OEM | Ignore version, product and OEM constraints. |
CROSS_HW | Ignore hardware constraints. |
ALLOW_UNTRUSTED | Allow untrusted firmwares (ignored when secure boot is active) |
Definition at line 91 of file Firmware.idl.
Firmware update history status
Enumerator | |
---|---|
SUCCESSFUL | The update was successfully completed. |
FAILED | The update failed. |
INCOMPLETE | The update was not completed. |
Definition at line 17 of file Firmware.idl.