|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Asset Strip Config interface. More...
Classes | |
| struct | LEDColor |
| The LED color in RGB format, 8 bit per channel. More... | |
| struct | RackUnitSettings |
| Settings for a single rack unit (LED state) More... | |
| struct | RackUnitSettingsChangedEvent |
| Event: A rack unit's settings were changed. More... | |
| struct | StripSettings |
| Settings for this Asset Strip. More... | |
| struct | StripSettingsChangedEvent |
| Event: Asset strip settings were changed. More... | |
Public Types | |
| enum | ScanMode { SCANMODE_DISABLED , SCANMODE_BOTH } |
| AssetStripConfig scan mode is active More... | |
| enum | NumberingMode { TOP_DOWN , BOTTOM_UP } |
| AssetStripConfig rack unit numbering mode More... | |
| enum | Orientation { TOP_CONNECTOR , BOTTOM_CONNECTOR } |
| AssetStripConfig orientation More... | |
| enum | LEDOperationMode { LED_OPERATION_MANUAL , LED_OPERATION_AUTO } |
| Operation mode for the LED of a single rack unit. More... | |
| enum | LEDMode { LED_MODE_ON , LED_MODE_OFF , LED_MODE_BLINK_FAST , LED_MODE_BLINK_SLOW } |
| Mode for the LED of a single rack unit. More... | |
Public Member Functions | |
| StripSettings | getStripSettings () |
| Get the asset strip settings which are not rack unit specific. More... | |
| int | setStripSettings (in StripSettings settings) |
| Set the asset strip settings which are not rack unit specific. More... | |
| int | getRackUnitSettings (in int rackUnitNumber, out RackUnitSettings settings) |
| Get settings of a rack unit at once. More... | |
| vector< RackUnitSettings > | getAllRackUnitSettings () |
| Get settings for all rack units. More... | |
| int | setRackUnitSettings (in int rackUnitNumber, in RackUnitSettings settings) |
| Set all settings of the specified rack unit at once. More... | |
| int | setMultipleRackUnitSettings (in map< int, RackUnitSettings > settings) |
| Set all settings of multiple rack units at once. More... | |
Asset Strip Config interface.
Definition at line 17 of file AssetStripConfig.idl.
Mode for the LED of a single rack unit.
| Enumerator | |
|---|---|
| LED_MODE_ON | LED on. |
| LED_MODE_OFF | LED off. |
| LED_MODE_BLINK_FAST | LED is blinking (fast) |
| LED_MODE_BLINK_SLOW | LED is blinking (slow) |
Definition at line 76 of file AssetStripConfig.idl.
Operation mode for the LED of a single rack unit.
The LED may either be manually controlled or its color may be chosen automatically depending on whether an asset tag is connected or not. In automatic mode the LED is always on.
| Enumerator | |
|---|---|
| LED_OPERATION_MANUAL | LED color and mode is manually controlled. |
| LED_OPERATION_AUTO | LED color controlled automatically, LED always on. |
Definition at line 68 of file AssetStripConfig.idl.
AssetStripConfig rack unit numbering mode
Indicates the way the rack unit positions are defined. Basically this determines what number are 'written/printed' at a specific rack unit on the rack.
An additional numberingOffset may be specified in the settings if the numbering does not start at the default 1.
| Enumerator | |
|---|---|
| TOP_DOWN | numbering goes from top to bottom, top is the smallest number |
| BOTTOM_UP | numbering goes from bottom to top, bottom is the smallest number |
Definition at line 41 of file AssetStripConfig.idl.
AssetStripConfig orientation
The asset strip may be mounted in a rack a) with its cable connector on top, growing top->bottom b) with its cable connector on bottom, growing bottom->top
This enumeration indicates the mounting option. It is detected automatically and writes to the setting are ignored.
| Enumerator | |
|---|---|
| TOP_CONNECTOR | cable connector on top, strip growing top->bottom |
| BOTTOM_CONNECTOR | cable connector on top, strip growing bottom->top |
Definition at line 56 of file AssetStripConfig.idl.
AssetStripConfig scan mode is active
This is a demonstration feature providing a 'running lights' kind of effect where not all LEDs are lit statically (depending on their mode) but only a few LED which change all the time.
| Enumerator | |
|---|---|
| SCANMODE_DISABLED | LED scanmode is disabled, all LEDs are lit up statically. |
| SCANMODE_BOTH | LED scanmode is enabled providing a 'running light' effect. |
Definition at line 26 of file AssetStripConfig.idl.
| vector< RackUnitSettings > assetmgrmodel::AssetStripConfig::getAllRackUnitSettings | ( | ) |
Get settings for all rack units.
| int assetmgrmodel::AssetStripConfig::getRackUnitSettings | ( | in int | rackUnitNumber, |
| out RackUnitSettings | settings | ||
| ) |
Get settings of a rack unit at once.
| rackUnitNumber | rack unit to get the settings for, range 0..rackUnitCount-1 |
| settings | settings for this rack unit |
| StripSettings assetmgrmodel::AssetStripConfig::getStripSettings | ( | ) |
Get the asset strip settings which are not rack unit specific.
| int assetmgrmodel::AssetStripConfig::setMultipleRackUnitSettings | ( | in map< int, RackUnitSettings > | settings | ) |
Set all settings of multiple rack units at once.
| settings | map of rack units and their settings |
| int assetmgrmodel::AssetStripConfig::setRackUnitSettings | ( | in int | rackUnitNumber, |
| in RackUnitSettings | settings | ||
| ) |
Set all settings of the specified rack unit at once.
The addressed rack unit is part of the parameter
| rackUnitNumber | rack unit to set the settings for, range 0..rackUnitCount-1 |
| settings | settings for this rack unit |
| int assetmgrmodel::AssetStripConfig::setStripSettings | ( | in StripSettings | settings | ) |
Set the asset strip settings which are not rack unit specific.
| settings | Settings for this asset strip |