Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
Loading...
Searching...
No Matches
PortFuse.idl
1/* SPDX-License-Identifier: BSD-3-Clause */
2/*
3 * Copyright 2018 Raritan Inc. All rights reserved.
4 */
5
6#ifndef __PORTSMODEL_PORT_FUSE_IDL__
7#define __PORTSMODEL_PORT_FUSE_IDL__
8
9#include <Event.idl>
10
11/**
12 * Ports
13 */
14module portsmodel {
15 /**
16 * Interface describing a controllable fuse for a device port */
17 interface PortFuse {
18 /** Status type for port fuse */
19 enumeration Status {
20 UNKNOWN, ///< Status can't be determined
21 TRIPPED, ///< Fuse is open (tripped)
22 GOOD ///< Fuse is closed (good)
23 };
24
25 /** Event: The state of the fuse has changed */
26 valueobject StatusChangedEvent extends idl.Event {
27 Status oldStatus; ///< Previous fuse status
28 Status newStatus; ///< Current (new) fuse status
29 };
30
31 /**
32 * Get the current status of the fuse
33 *
34 * @return Current fuse status
35 */
37
38 /**
39 * Attempt a fuse reset
40 *
41 * Tries to recover the fuse from tripped state. When calling
42 * this after correcting the previous short circuit condition,
43 * the fuse should transition into 'good' state again. If the
44 * short circuit condition is still present, this operation
45 * is a no-op.
46 */
47 void reset();
48
49 /**
50 * Get the trip count of the fuse (since last reboot)
51 *
52 * @return Current fuse trip count
53 */
55 };
56}
57
58#endif /* __PORTSMODEL_PORT_FUSE_IDL__ */
Interface describing a controllable fuse for a device port.
Definition: PortFuse.idl:17
int getTripCount()
Get the trip count of the fuse (since last reboot)
void reset()
Attempt a fuse reset.
Status
Status type for port fuse.
Definition: PortFuse.idl:19
@ UNKNOWN
Status can't be determined.
Definition: PortFuse.idl:20
@ TRIPPED
Fuse is open (tripped)
Definition: PortFuse.idl:21
Status getStatus()
Get the current status of the fuse.
Basic IDL definitions.
Definition: Event.idl:10
Ports.
Definition: Port.idl:16
Common base for all events.
Definition: Event.idl:13
Event: The state of the fuse has changed.
Definition: PortFuse.idl:26
Status newStatus
Current (new) fuse status.
Definition: PortFuse.idl:28
Status oldStatus
Previous fuse status.
Definition: PortFuse.idl:27