Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
PDU settings. More...
Public Attributes | |
string | name |
User-defined name. | |
StartupState | startupState |
Default outlet state after applying power to outlets; can be overriden per outlet. | |
int | cycleDelay |
Default power-cycle interval in seconds; can be overriden per outlet. | |
int | inRushGuardDelay |
Minimum delay in milliseconds between switching two outlets on. | |
vector< int > | outletPowerStateSequence |
The order in which multiple outlets should be switched. More... | |
int | powerOnDelay |
Delay in seconds before restoring outlet states after power is applied to outlets. | |
boolean | latchingRelays |
If true, relays keep their state during power-cycling. | |
boolean | energyPulseEnabled |
Enables energy consumption counting using the PDU's LED(s) | |
int | energyPulsesPerKWh |
Ratio between LED pulses and energy consumption. | |
int | demandUpdateInterval |
BCM2 only: Update interval in seconds for demand sensors. | |
int | demandAveragingIntervals |
BCM2 only: Average demand sensors over this many update intervals. | |
boolean | suspendTripCauseOutlets |
If true, outlets suspected to have caused an OCP to trip are automatically suspended (turned off) | |
PDU settings.
vector<int> pdumodel::Pdu::Settings::outletPowerStateSequence |
The order in which multiple outlets should be switched.
Format: List of outlet numbers (0-based), empty for default.
Affects the following functions:
setAllOutletPowerStates
cycleAllOutletPowerStates
setMultipleOutletPowerStates
cycleMultipleOutletPowerStates