Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
The channel interface. More...
Public Member Functions | |
string | getClientType () |
Retrieve the channel type. More... | |
Webcam | getWebcam () |
Retrieve the webcam. More... | |
boolean | isAvailable () |
Determine whether the channel is available. More... | |
void | release () |
Releases the channel to allow lower proritized clients to view an image otherwise the channel expires when it is unused (neither a image related method nor "isAvailable" is called) for 20 seconds. | |
int | captureImage (out Image image) |
Retrieve a image. More... | |
int | triggerCapture (out string captureToken) |
Triggers the capture process to the temporary folder and returns a capture token to view them. More... | |
Public Attributes | |
constant int | NO_ERROR = 0 |
Error codes. More... | |
constant int | ERR_NOT_AVAILABLE = 2 |
Channel is not available. | |
constant int | ERR_NO_SUCH_OBJECT = 3 |
Requested object does not exist. | |
The channel interface.
int webcam::Channel::captureImage | ( | out Image | image | ) |
Retrieve a image.
image | Result: the image |
string webcam::Channel::getClientType | ( | ) |
Retrieve the channel type.
Webcam webcam::Channel::getWebcam | ( | ) |
Retrieve the webcam.
boolean webcam::Channel::isAvailable | ( | ) |
Determine whether the channel is available.
A channel may become unavailable when higher prioritized viewers are active.
int webcam::Channel::triggerCapture | ( | out string | captureToken | ) |
Triggers the capture process to the temporary folder and returns a capture token to view them.
The capture token is valid for 9 seconds and needs to be refreshed when, or even better before the old token expires.
captureToken | Result: a new captureToken |
constant int webcam::Channel::NO_ERROR = 0 |
Error codes.
Operation successful, no error