|
Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
|
Xerus™ devices provide a remote interface. The interface is a REST architecture and utilizes JSON-RPC version 2.0 for formatting messages sent to and received from the device. This document defines how formal Xerus™-IDL is mapped to JSON-RPC.
IDL types are mapped to JSON value types as follows:
| IDL Type | JSON Representation |
|---|---|
| boolean | true or false |
| byte | number |
| int | number |
| long | number |
| float | number |
| double | number |
| string | string |
| typecode | string |
| time | number — seconds elapsed since the time's epoch (mostly Unix - midnight UTC of January 1, 1970) |
| enumeration | number — index of the enumeration value (0-based) |
| structure | object with one member per structure element |
| vector | array |
| map | array of objects, each with two members: key — the entry's key, value — the entry's value |
| interface | object with two members: rid — resource identifier string, type — typecode of the most derived type |
| valueobject | object with two members: value — object with one member per element, type — typecode of the most derived type |
Interface versions as specified in IDL files (e.g. NumericSensor_1_0_1) are not mapped to the protocol as such as interface identifiers are not directly part of any protocol message. However, the interface version is part of the type information which is sent along with object references. Clients may use type information and hence version information to select a compatible proxy for a received object reference.
See IDL Interface Versioning for more details about interface versions.
Interface changes between firmware releases are documented in the file Changelog.txt.
IDL method calls are mapped to JSON-RPC as follows:
In JSON-RPC Request:
Example (request of security.Security.setDefaultAdminAccountPassword):
In JSON-RPC Response:
Example (result from devsettings.Snmp.getConfiguration):
Xerus™-JSON-RPC uses HTTP-POST or HTTPS-POST requests. The JSON-RPC request is put into POST data, the JSON-RPC response is delivered in the HTTP/HTTPS response.
The HTTP URL includes an object reference which uniquely identifies a resource that implements a particular IDL interface. There are well-known references that must be used in initial requests. All well-known object references are defined in Well-Known Resource IDs.
JSON-RPC responses may contain references to other objects. References returned by the device are "opaque", they do not use the well-known name. The rid element of those opaque references must be used as URI in requests directed to the referenced resource.
All RPC calls must be authenticated with valid user credentials. Xerus™ supports two methods for passing those credentials:
For HTTP basic authentication the user name and password must be included in the Authorization header of every HTTP request. The contents of the header line must be the keyword Basic followed by a base64-encoded string containing the user name and password, separated by a colon. For instance, to authenticate a request with login/password = admin/raritan the following header must be sent:
For Session-based authentication the client contacts the session manager at /session to open a new session. The initial newSession request must be sent with basic authentication. The server generates a 128-bit session token and sends it to the client. Subsequent requests can be authenticated by including a X-SessionToken HTTP header with the secret session token:
The session token remains valid until the session expires or is closed. A session expires 30 seconds after the last request.
For complex client programs which perform a great number of requests it is not feasible to send a separate HTTP request for every JSON-RPC method call. There is a significant performance overhead, particularly when using HTTPS. To reduce that overhead it is possible to combine multiple JSON-RPC requests into a single HTTP request using the BulkRequest interface at /bulk.
A bulk request is performed by calling the performBulk method with a vector of resource IDs and JSON-RPC request objects. The method returns a list of HTTP status codes and JSON-RPC response objects.
Example (sent to https://my-device/bulk):
Response:
The Java language binding uses bulk RPC by default when using the asynchronous API. The Perl binding does not support bulk RPC yet.